Our uncoated N-BK7 round optic plano-convex cylindrical lenses are manufactured from fine annealed glass and polished to tight tolerances to meet the demanding requirements of applications like diode laser beam shaping and profiling.
- Uncoated N-BK7 cylindrical lenses
- 60-40 scratch-dig lens substrate
- Round optic with plano-convex lens shape See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX10Plano-Convex Cylindrical Lens, N-BK7, 12.5 mm, 12.5 mm FL, Uncoated | |||||
![]() | CKX11Cylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 25 mm FL, Uncoated | |||||
![]() | CKX12Cylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 50 mm FL, Uncoated | |||||
![]() | CKX13Cylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 75 mm FL, Uncoated | |||||
![]() | CKX14Cylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 100 mm FL, Uncoated | |||||
![]() | CKX15Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 25 mm FL, Uncoated | |||||
![]() | CKX16Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 50 mm FL, Uncoated | |||||
![]() | CKX18Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 100 mm FL, Uncoated | |||||
![]() | CKX19Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 125 mm FL, Uncoated | |||||
![]() | CKX20Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 150 mm FL, Uncoated |
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Centration<3 arc min
- Size Tolerance±0.1 mm
- Focal Length Tolerance±2.0%
- Center Thickness Tolerance+0.5/-0.25 mm
- Edge Thickness Tolerance±0.3 mm
- Clear Aperture≥central 80% of dimensions
- Chamfers0.5 mm face width
- Chamfers Angle/Tolerance45°, typical
Features
N-BK7 Substrates for VIS and NIR Applications
N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics. N-BK7 is also relatively hard and shows good scratch resistance. The transmission range for BK 7 is 380 to 2100 nm. It is not recommended for temperature sensitive applications, such as precision mirrors. For more information, refer to our optical materials technical note.





