Cylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 100 mm FL, Uncoated

The CKX14 Plano-Convex Cylindrical Lens is an uncoated, 0.5 inch (12.50 mm) diameter, N-N-BK7 plano-convex cylindrical lens with an effective focal length of 100.00 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- SizeØ12.5 mm
- Center Thickness (T<sub>c</sub>)2.00 mm
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Surface Quality60-40 scratch-dig
- Effective Focal Length (EFL)100.00 mm
- Back Focal Length (BFL)98.68 mm
- Center Thickness Tolerance± 0.1 mm
- Clear Aperture11.50 mm
- Cleaning
Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX100AR.33Cylindrical Lens, Plano-Convex, N-BK7, 50.8 x 50.8 mm, 100 mm, 1064 nm | |||||
![]() | CKX100AR.16Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100mm, 650-1000nm | |||||
![]() | CKX100AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100 mm, 430-700 nm | |||||
![]() | CSX100AR.14Cylindrical Lens, Plano-Convex, 50.8x25.4 mm, 100 mm FL, FS, 430-700 nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | |||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | |||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | |||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z |








