Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100mm, 650-1000nm
The CKX100AR.16 Plano-Convex Cylindrical Lens is a 650 to 1000 nm anti-reflection coated, 2 inch (50.8 mm) length by 2 inch (50.8 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 100 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion. Specifications
Lens Type
Cylindrical
Lens Shape
Plano-Convex
Size
50.8 x 50.8 mm
Center Thickness (T<sub>c</sub>)
9.67 mm
Edge Thickness (T<sub>e</sub>)
3.0 mm
Lens Material
Grade A N-BK7
Antireflection Coating
650-1000 nm
Coating Code
AR.16
Surface Quality
40-20 scratch-dig
Surface Flatness
λ/2-λ/4
Surface Accuracy, Irregularity, X Axis
≤λ/4 per cm
Surface Accuracy, Irregularity, Y Axis
≤λ/2
Effective Focal Length (EFL)
100 mm
Back Focal Length (BFL)
93.68 mm
Thickness
9.67 mm
Centration
<3 arc min
Principal Plane 2 (P<sub>2</sub>)
-6.38 mm
Radius of Curvature (R)
51.7 mm
Size Tolerance
±0.1 mm
Focal Length Tolerance
± 2.0%
Center Thickness Tolerance
+0.5/-0.25 mm
Edge Thickness Tolerance
±0.3 mm
Wedge
<1 mrad in X axis
Clear Aperture
≥central 80% of dimensions
Chamfers
0.5 mm face width
Chamfers Angle/Tolerance
45°, typical
f/Y
2
Lens Type
Cylindrical
Lens Shape
Plano-Convex
Size
50.8 x 50.8 mm
Center Thickness (T<sub>c</sub>)
9.67 mm
Edge Thickness (T<sub>e</sub>)
3.0 mm
Lens Material
Grade A N-BK7
Antireflection Coating
650-1000 nm
Coating Code
AR.16
Surface Quality
40-20 scratch-dig
Surface Flatness
λ/2-λ/4
Surface Accuracy, Irregularity, X Axis
≤λ/4 per cm
Surface Accuracy, Irregularity, Y Axis
≤λ/2
Effective Focal Length (EFL)
100 mm
Back Focal Length (BFL)
93.68 mm
Thickness
9.67 mm
Centration
<3 arc min
Principal Plane 2 (P<sub>2</sub>)
-6.38 mm
Radius of Curvature (R)
51.7 mm
Size Tolerance
±0.1 mm
Focal Length Tolerance
± 2.0%
Center Thickness Tolerance
+0.5/-0.25 mm
Edge Thickness Tolerance
±0.3 mm
Wedge
<1 mrad in X axis
Clear Aperture
≥central 80% of dimensions
Chamfers
0.5 mm face width
Chamfers Angle/Tolerance
45°, typical
f/Y
2