Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 150 mm FL, Uncoated

The CKX20 Plano-Convex Cylindrical Lens is an uncoated, 1.0 inch (25.00 mm) diameter, N-N-BK7 plano-convex cylindrical lens with an effective focal length of 150.00 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CSX150AR.14Cylindrical Lens, Plano-Convex, 50.8x50.8 mm, 150 mm FL, FS, 430-700 nm | In Stock | ||||
![]() | CKX150AR.16Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 150 mm EFL, 650-1000 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX150AR.14Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 150 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








