Cylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 75 mm FL, Uncoated

  • Lens Type
    Cylindrical
  • Lens Shape
    Plano-Convex
  • Size
    Ø12.5 mm
  • Center Thickness (Tc)
    2.00 mm  
  • Lens Material
    Grade A N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Effective Focal Length (EFL)
    75.00 mm  
  • Back Focal Length (BFL)
    73.68 mm  
  • Center Thickness Tolerance
    ± 0.1 mm
  • Clear Aperture
    11.50 mm
  • Cleaning