Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 125 mm FL, Uncoated

  • Lens Type
    Cylindrical
  • Lens Shape
    Plano-Convex
  • Size
    Ø25.0 mm
  • Center Thickness (Tc)
    3.00 mm  
  • Lens Material
    Grade A N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Effective Focal Length (EFL)
    125.00 mm  
  • Back Focal Length (BFL)
    123.02 mm  
  • Center Thickness Tolerance
    ± 0.1 mm
  • Clear Aperture
    24.0 mm
  • Cleaning