Optic Rotation Mount, 25.4 mm, 2° Graduations

The RM25A Polarizer Rotation Mount allows 1 in. (25.4 mm) diameter linear polarizers, wave plates, Glan-laser calcite polarizers, and polarizing cube beamsplitters to be continuously rotated 360 °. The extra deep mounting barrel holds polarizers up to 0.5-inch thick. A graduated scale marked in 2 ° increments indicates angular position. Rotation can be locked to prevent accidental adjustment and reduce drift. The 1-inch diameter rear flange on RM25A can be mounted to U100-A ULTIMA® optical mounts for precision tip/tilt and rotation. Three tapped holes per side permit secure mounting in industrial OEM optical systems. The mount comes with two 1 inch (25.4 mm) retaining rings A-1.25-1RR. A 1/2-in diameter polarizer or waveplate can be mounted to the RM25A rotator mount using the PRA-05 Adaptor, which screws into the rotator's 1.063-20 thread.
Specifications
- Optic Diameter25.4 mm
- Angular Range360°
- Drive TypeManual
- Graduations2°
- Sensitivity1°
- Optic Thickness12.7 mm
- Clear Aperture19 mm
- Thread Type8-32 and M4
- Retaining Ring
(2 Included) - Retaining Ring Thread1.063-20
- Weight77 g
Resources & Downloads
Other
RM25A RoHS Certificate(276.9 kB, PDF) RM25A_RoHS2021.pdf(680.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP02-16Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 532 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP02-46Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 800 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP52-2BAchromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 700-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP04-46Zero-Order Waveplate, Quarter-Wave, Quartz, 25.4 mm Diameter, 800 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XIPR-1Polarizer-Wave Plate Rotator, 1 in. Diameter, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10P109AR.16Linear Polarizer, Polarcor, 10,000:1, 740-860 nm, 25.4 mm | |||||
![]() | 10LP-VIS-BLinear Polarizer, Polymer Film, 700:1, 430-670 nm, 25.4 mm | |||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















