Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Achromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 700-1000 nm

Specifications

  • Wavelength Range
    700-1000 nm
  • Retardation
    λ/2
  • Retardation Accuracy
    ±λ/50
  • Material
    Crystal Quartz and MgF2
  • Diameter
    25.4 mm
  • Housing
    Black anodized aluminum
  • Clear Aperture
    18 mm
  • Construction
    Two plates, air spaced
  • Antireflection Coating
    Broadband, multilayer coating
  • Average Reflectance
    <0.5%
  • Pulse Damage Threshold
    5 J/cm2 with 10 nsec pulses at 1064 nm, typical
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/2
  • Transmitted Beam Deviation
    ≤1 arc min
  • Wavefront Distortion
    ≤λ/8 at 632.8 nm over the clear aperture
  • Diameter Tolerance
    ±0.13 mm
  • Thickness
    9.4 mm
  • Operating Temperature Range
    -20 to 50°C
undefined
undefined

Resources & Downloads

3D Product Models
Other
Technical Notes
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Quartz-MgF2 Achromatic Quarter-Wave Plates10RP54-2BAchromatic Waveplate, Quarter-Wave, Quartz-MgF2, 25.4 mm Diameter, 700-1000 nm
In Stock
$1,004
Manual Optic Rotation MountsRM25AOptic Rotation Mount, 25.4 mm, 2° Graduations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Quartz-MgF2 Achromatic Half-Wave Plates10RP52-1BAchromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 400-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,004
High Performance Optic Rotation MountsRSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297
Quartz-MgF2 Achromatic Half-Wave Plates10RP52-3BAchromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 1000-1600 nm
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,004