Achromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 400-700 nm

The 10RP52-1B Achromatic Quartz-MgF2 Half Wave Plate consists of two different birefringent crystals: crystalline quartz and magnesium fluoride (MgF2). Enclosed in a 1 inch (25.4 mm) housing. This 18 mm aperture zero-order half waveplate has λ/2 retardation over a 400 to 700 nm wavelength range. It has a highly efficient broadband antireflection coating, in an air-spaced design. Achromatic Quartz-MgF2 Wave Plates are also less expensive than achromatic polymer film wave plates.
High Retardation Accuracy Over Broad Wavelength
Achromatic Quartz-MgF2 Zero-Order Wave Plates provide a much higher degree of retardation accuracy than regular zero-order quartz wave plates. Achromatic Quartz-MgF2 Wave Plates operate over a broad wavelength range, compared to the single wavelength performance of zero-order quartz wave plates. For specific retardation accuracy performance, please visit the 10RP52-1B, 10RP52-2B or 10RP52-3B product pages.
Black Anodized Aluminum Housing
The assembly is mounted in a 25.4 mm or black anodized aluminum housing for protection and ease of mounting, with the retarder fast axis marked for alignment reference. The standard 25.4 mm outer diameter is convenient for mounting into Newport rotary mounts. The 18 mm large clear aperture makes it ideal for ultrafast applications.
High Damage Threshold From Air-spaced Design
Achromatic Quartz-MgF2 Zero-Order Wave Plates consist of crystalline quartz and magnesium fluoride (MgF2) crystals, each with a highly efficient broadband antireflection coating, in an air-spaced design. This construction ensures excellent transmitted wavefront quality, while minimizing beam deviation and surface reflection losses. Because of the air-space design, our Achromatic Quartz-MgF2 Wave Plates provide a pulse damage threshold of 5 J/cm2 with 10 nsec pulses at 1064 nm, which is much higher than that of achromatic polymer film wave plates.
Specifications
- Wavelength Range400-700 nm
- Retardationλ/2
- Retardation Accuracy±λ/50
- MaterialCrystal Quartz and MgF2
- Diameter25.4 mm
- HousingBlack anodized aluminum
- Clear Aperture18 mm
- ConstructionTwo plates, air spaced
- Antireflection CoatingBroadband, multilayer coating
- Average Reflectance<0.5%
- Pulse Damage Threshold5 J/cm2 with 10 nsec pulses at 1064 nm, typical
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2
- Transmitted Beam Deviation≤1 arc min
- Wavefront Distortion≤λ/8 at 632.8 nm over the clear aperture
- Diameter Tolerance±0.13 mm
- Thickness9.4 mm
- Operating Temperature Range-20 to 50°C


Resources & Downloads
2D Product Drawings
10RP5x DWG.pdf(82.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP54-1BAchromatic Waveplate, Quarter-Wave, Quartz-MgF2, 25.4 mm Diameter, 400-700 nm | In Stock | ||||
![]() | 10RP52-3BAchromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 1000-1600 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25BOptic Rotation Mount, 25.4 mm, 2° Graduations, OpticsCage+ | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP52-2BAchromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 700-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10LP-VIS-BLinear Polarizer, Polymer Film, 700:1, 430-670 nm, 25.4 mm |











