Optic Rotation Mount, 25.4 mm, 2° Graduations, OpticsCage+

The RM25B Polarizer Rotation Mount has special cutouts in its frame making it compatible with Newport's OpticsCage+™ Optical Cage system but can also be used as a stand alone polarizer rotator. This mount allows 1 in. (25.4 mm) diameter linear polarizers, wave plates, Glan-laser calcite polarizers, and polarizing cube beamsplitters to be continuously rotated 360 °. The extra deep mounting barrel holds polarizers up to 0.5-inch thick. A graduated scale marked in 2° increments indicates angular position. Rotation can be locked to prevent accidental adjustment and reduce drift. The 1-inch diameter rear flange on RM25B can be mounted to U100-A ULTIMA® optical mounts for precision tip/tilt and rotation. Three tapped holes per side permit secure mounting in industrial OEM optical systems. The mount comes with two 1 inch (25.4 mm) retaining rings <a href="https://www.newport.com/p/A-1.25-1RR">A-1.25-1RR</a>. A 1/2-in diameter polarizer or waveplate can be mounted to the RM25B rotator mount using the PRA-05 Adaptor, which screws into the rotator's 1.063-20 thread.
Resources & Downloads
2D Product Drawings
RM25B(402.4 kB, PDF)
Other
RM25B RoHS Certificate(277.6 kB, PDF) RM25B_RoHS2021.pdf(681.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP54-1BAchromatic Waveplate, Quarter-Wave, Quartz-MgF2, 25.4 mm Diameter, 400-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP52-1BAchromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 400-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PMOptical Post Mount, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





