Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Manual Optic Rotation MountsRM25AOptic Rotation Mount, 25.4 mm, 2° Graduations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Manual Optic Rotation MountsRM25BOptic Rotation Mount, 25.4 mm, 2° Graduations, OpticsCage+
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118

Specifications

  • Optic Diameter
    1 inch (25.4 mm)
  • Angular Range
    360°
  • Drive Type
    Hand Rotated
  • Graduations
    2°
  • Sensitivity
    1°
  • Optic Thickness
    12.7 mm
  • Clear Aperture
    19 mm
  • Thread Type
    8-32 and M4
  • Retaining Ring
    (2 Included)
  • Retaining Ring Thread
    1.063-20

Features

Lockable 360° Rotation

RM25 Optic Rotation Mounts are designed for 1.0 in. (25.4 mm) diameter polarizers and waveplates and feature a graduated scale marked in 2° increments to indicate angular position. Angular adjustment is controlled by rotating the barrel directly and can be locked in place with a set screw on the side. Three tapped holes per side permit direct integration with either imperial or metric optical system as well as secure mounting in industrial OEM applications.

Versatile Optic Mounting

RM25 Optic Rotation Mounts feature extra deep mounting barrel to hold 1.0 in. diameter optic such as waveplates and polarizers up to 0.5 in. thick with included retaining rings. Additionally, a variety of other optic in compatible adapter or holder can directly thread into the central 1.063''-20 aperture, for example, 0.5 in. optic in adapter, 0.5 in. beamsplitting cube in holder, and Glan-Laser Calcite Polarizers such as .

Compatible with 1 inch Mirror Mounts

The 1 inch diameter rear flange on both RM25A and RM25B can be mounted to a variety of standard 1 inch mirror mounts such as U100 ULTIMA® for precision tip/tilt and rotation.

Compatible with Cage System

The Optic Rotation Mount has special cutouts in its frame making it compatible with Newport's OpticsCage+™ Optical Cage system when mounted to  cage mount.

Accessories

Compatible Adaptors

Compare Description Drawings, CAD & Specs Avail. Price
Cube Beamsplitter HoldersCH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
High Performance Optic Rotation MountsPRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
High Performance Optic Rotation MountsRSA-1TISolid Insert, RSP-1T Rotation Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
Lens Tube AdaptersLT10-NP1Thread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.063-20 Mount Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70

Compatible Retaining Rings

Compare Description Drawings, CAD & Specs Avail. Price
Adaptors and Retaining RingsA-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.60
Adaptors and Retaining RingsA-1.25-1RR-LRetaining Ring, 22.9 mm ID, 1.063-20 Thread
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.50

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Optic Rotation AdapterUPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
Optics Cage Plus Adjustable MountsOC1-PRPolarizer Rotator, Insertable, 1 in. Dia. NP1 Thd., 1 in. Optics Cage Plus
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$117