Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Linear Polarizer, Polymer Film, 700:1, 430-670 nm, 25.4 mm

Specifications

  • Diameter
    25.4 mm  
  • Wavelength Range
    430-670 nm
  • Material
    Grade A N-BK7
  • Polarizing Material
    Dichroic Polymer
  • Extinction Ratio
    700:1
  • Damage Threshold
    1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical
  • Reflectivity
    Ravg <0.5 %, 400-700 nm
  • Surface Quality
    40-20 scratch-dig
  • Clear Aperture
    17.8 mm
  • Diameter Tolerance
    ±0.13 mm
  • Transmitted Beam Deviation
    ≤1 arc min
  • Angle of Incidence
    ±10°
  • Wavefront Distortion
    ≤ λ/5 at 632.8 nm over the clear aperture
  • Unpolarized Transmission, Parallel Pair
    H0 >28%
  • Unpolarized Transmission, Single
    TT >37%
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Quartz-MgF2 Achromatic Half-Wave Plates10RP52-1BAchromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 400-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,004
High Performance Optic Rotation MountsRSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Tip-Tilt Optic Rotation MountsGM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
Manual Optic Rotation MountsRM25AOptic Rotation Mount, 25.4 mm, 2° Graduations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Mirror Mount Optic Rotation AdapterUPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
Nested Optic Rotation MountsLH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
High Performance Optic Rotation MountsRSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297