Mirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 3 100-TPI Locking Hex, LH

The SS100-R3H-LH Suprema® Stainless Steel Kinematic Optical Mount is fabricated from pressed and sintered powdered metal stainless steel. Through our patent pending process we create cost-effective pressed and sintered powdered stainless steel mounts with performance comparable to that of wrought stainless steel. Newport's SC100 design has been optimized utilizing our broad experience in opto-mechanics, vibration damping and isolation, optics, and material science. Through comprehensive design, finite element analysis, and rigorous testing, we have achieved performance previously attained only through high cost, custom stainless steel mounts. 1 inch (25.4 mm) diameter optics are front loaded and held securely in place against precision mounting pads using the nylon-tipped setscrew, or be epoxied in place. Extensive laboratory testing has shown that epoxying the optic in place provides optimal performance and stability. SC100 mounts have superior adjustability and feel. Polished and lapped carbide pads enable smooth, repeatable motion. This three actuator configuration with 100 TPI locking Hex Adjustment Screws has tip and tilt adjustability over a range of +/- 4 degrees as well as translation. Convenient 8-32 (M4) counterbored clearance holes provide quick, precise, secure and stable mounting. Suprema mounts are compatible with standard post and post holder systems for adjustable height and pedestal posts for a stable fixed height.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 3.8 arc sec
- Angular Range±4°
- Actuator OrientationLeft-handed
- Optic LoadingRear
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Special FeaturesLeft-handed
Resources & Downloads
Other
SC100-R3H-LH RoHS Certificate(260.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-F2HMirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-F3HMirror Mount, Suprema®, Clear Edge, 1.0 in., (3) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-R2H-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 2 100-TPI Locking Hex, LH | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SC100-F3HMirror Mount, Suprema®, Clear Edge, 1.0 in., (3) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













