Vibration Isolator, Mechanical, 16 lbs. (7.3 kg) to 30 lbs. (13.6 kg)

Newer version
The VIB320-1630 bearing is a self-contained unit that provides both vertical and horizontal isolation from 16 lbs (7.3 kg) to 30 (13.6 kg) lbs. The isolators feature a 6.8 Hz vertical resonance frequency that begins isolating at 9 Hz and a horizontal resonance of 6.3 Hz with isolation beginning at 8 Hz. This is sufficient performance to eliminate 85% of vibration noise seen within typical laboratories. The VIB320 bearings attach to the VIBe base plate via specially designed brackets that feature a threaded aperture to allow leveling adjustment of the platform.
Resources & Downloads
2D Product Drawings
VIB320 Isolator Mechanical Outline.pdf(393.3 kB, PDF)
Technical Notes
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-FM1Fixed Mirror Mount, PX Series, 1 in., Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992445 Degree Mirror Holder, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock |










