Piezo Optical Mount, Compact, 0.5 in. Optics

The AG-M050N 0.5 inch (12.7 mm) Agilis™ Optical Mount features Newport’s new, proprietary, non-resonant piezo direct motors. These highly integrated motors are directly coupled to the moving platen. When idle, spring forces lock the mirror’s position for true set and forget long term stability. Agilis mounts have a faster adjustment speed than alternative screw driven designs. In contrast to ultrasonic motors, the Agilis non-resonant motor concept makes small adjustments more predictable with its 50 nm incremental motion capability, ideal for ultra-sensitive optical alignments. Use with either the Agilis AG-UC2 handheld, AG-UC8 or AG-UC8PC controllers.
Set-and-Forget Long-Term Stability
The Agilis piezo motors are directly coupled to the moving optics holder for robust and predictable performance. When idle, the motor spring force locks the mirror in place, providing true set and forget stability. Agilis mounts also have a fast adjustment speed and are free of issues associated with backlash or hysteresis.
Specifications
- TypeMotorized
- Optic Diameter12.7 mm
- Number of Actuators2
- Motorized Axes2
- Actuator LocksLocked when powered down
- Actuator DriveMotorized
- Angular Range±2°
- Adjustmentsθx, θy
- Thread Type8-32 (M4) CLR
- Cable Length1.2 m
- Connector Type4-Pin Mini-DIN
- Optic LoadingFront
- Optic MountingSet Screw
- Sensitivity0.41 arc sec
- Angular Resolution2 µrad
- MechanismKinematic
- Drive TypePicomotor
- Operating Temperature10 to 35°C
- MaterialAluminum
- Weight25 g
- Maximum Speed0.75°/s
- Actuator OrientationRight-handed


Resources & Downloads
3D Product Models
Literature
Agilis Data Sheet(1.3 MB, PDF) Agilis Series Piezo Motor Driven Positioners(752.4 kB, PDF) Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
2D Product Drawings
AG-M050N-S(327.4 kB, PDF)
Manuals
Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8885Piezo Mirror Mount, Pint-Sized, Center Mount, 0.5 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485 | In Stock | ||||
![]() | AG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held | In Stock | ||||
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More |









