Motor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485

The AG-UC8PC Agilis™ Controller provides USB computer control of up to eight Agilis axes and is primarily intended for industrial customers and system integrators. It provides the same features and functions as the AG-UC8 controller, but comes as a PC-card with no enclosure and no cables.
In addition to the mini-USB connector for USB communication (same as AG-UC8), the AG-UC8PC provides an additional HE10 connector on the board for RS232 and RS485 communication. The active communication channel is set by jumpers. An LED indicates the current controller status.
Specifications
- TypeAgilis OEM Controller
- Number of Axis8
- Computer InterfacesUSB, RS232, RS485
- Power RequirementsUSB or power supply
Resources & Downloads
3D Product Models
Software
AG-UC2-UC8-3.0.0(3.6 MB, ZIP)
Literature
Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
2D Product Drawings
AG-UC8PC-S(164 kB, PDF)
Other
MKS EU ROHS3 - AG-UC8PC.pdf(887.5 kB, PDF)
Manuals
Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100LPiezo Optical Mount, Compact, 1.0 in. Optics, Limit Switches | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-AG-PR100PPiezo Motor Rotation Stage, 1 in., Direct Encoder, Includes Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-20XMicroscope Objective Lens, 20x, 0.40 NA, 9.0 mm Focal Length | |||||
![]() | HVM-05iMirror Mount, Industrial, Vertical Drive, 0.5 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














