Microscope Objective Lens, 20x, 0.40 NA, 9.0 mm Focal Length

The M-20X microscope objective has a 20x magnification, 0.40 numerical aperture, 9.0 mm focal length, and 6.0 mm clear aperture. It uses a standard RMS thread, 0.800-36. The objective is corrected for a rear conjugate at 160 mm. The lenses are antireflection coated with MgF2 for the visible spectrum. This M-20x objective is suitable for use with either the Model 900 or 910A spatial filters. M- series microscope objective power is based on a 160 mm tube length. MP = 160 mm/f
Ideal for Spatial Filtering
Our microscope objectives are broadband AR coated and designed for diffraction limited performance across the entire visible spectrum. This allows collimated beams from lasers such as HeNe, Argon, or frequency double Nd:YAG to be focused to a small spot for spatial filtering. In spatial filtering, a laser source is focused to a diffraction limited airy disk spot pattern. A pinhole is placed at the focal plane sized such that only the central lobe of the airy disk may pass through. This removes undesired higher spatial frequencies to produce a clean uniform output beam. Please see our Three-Axis Spatial Filters and our space-saving Compact Five-Axis Spatial Filters.
Specifications
- Objective TypeMicroscope
- Magnification20x
- Numerical Aperture0.4
- Wavelength Range400-700 nm
- Effective Focal Length (EFL)9.0 mm
- Working Distance1.7 mm
- Thread Type0.800-36 RMS
- Tube Length160 mm
- Clear Aperture6.0 mm
Resources & Downloads
2D Product Drawings
M-20x with dimensions.pdf(238 kB, PDF)
Other
M-20X RoHS Certificate(265 kB, PDF) M-20X_ROHS2-2021.pdf(280.1 kB, PDF) M-20X_RoHS2021.pdf(685.4 kB, PDF) MgF2 Raw Data.xlsx(63.2 kB, XLSX)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 910ASpatial Filter, Compact, Five-Axis, XY θxθy 100TPI, Z 80TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-15High-Energy Pinhole, Molybdenum, 15 µm, 900 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-10High-Energy Pinhole, Molybdenum, 10 µm, 900 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-900Spatial Filter, Three-Axis, Metric | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-15High-Energy Pinhole, Molybdenum, 15 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900Spatial Filter, Three-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length | In Stock | ||||
![]() | 910PH-10High-Energy Pinhole, Molybdenum, 10 µm, 0.875-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-5High-Energy Pinhole, Molybdenum, 5 µm, 900 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















