Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode Module, 1550 nm, 5 mW, CW, Elliptical beam

Specifications

  • Type
    CW Laser Diode
  • Center Wavelength
    1550 nm  
  • Center Wavelength Tolerance
    ±20 nm
  • Output Power
    5 mW  
  • Power Stability
    <1% (8 hr.)
  • Beam Diameter (1/e<sup>2</sup>)
    3.42 x 4.11 mm
  • Beam Divergence Full Angle
    <1.5 x 0.7 mrad
  • Maximum Operating Current
    3000 mA  
  • Size
    Ø38.1 x 157.5 mm
  • Noise
    <0.5%
  • Applications
    Spectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
  • Linewidth
    1 nm
  • Power Requirements
    4.8 to 12 VDC
  • Operating Temperature
    0 to 40°C
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Size AdaptersA-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$82
ULTIMA® Clear Edge Mirror MountsU200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Modules, ModulationLQA1550-05ELaser Diode Module, 1550 nm, 5 mW, Analog, Elliptical Beam$2,280
Laser Diode Modules, CWLPM1310-05ELaser Diode Module, 1310 nm, 5 mW, CW, Elliptical Beam
In Stock
$875
Laser Diode Modules, ModulationLQD1550-05ELaser Diode Module, 1550 nm, 5 mW, Digital, Elliptical Beam
In Stock
$2,400

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Module AccessoriesLPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$555
Laser Diode Module AccessoriesLPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,230