Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode Module, 690nm, 30mW, CW, Circular beam

Specifications

  • Type
    CW Laser Diode
  • Center Wavelength
    690 nm  
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    30 mW  
  • Power Stability
    <5% (8 hr.)
  • Beam Diameter (1/e<sup>2</sup>)
    1.48 x 1.48 mm
  • Beam Divergence Full Angle
    <1.2 mrad
  • Maximum Operating Current
    120 mA  
  • Size
    Ø12.7 x 50.8 mm
  • Noise
    <0.5%
  • Applications
    Spectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
  • Linewidth
    2 nm
  • Power Requirements
    3.5 to 5 VDC
  • Operating Temperature
    0 to 40°C

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150
Laser Diode Optical Mount AdaptorsCLD-1Optical Mount Adapter, 25.4 mm, 0.6 in. Cylindrical Laser Diode
In Stock
$44

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Modules, CWLQC690-30CLaser Diode Module, 690 nm, 30 mW, CW, Circular beam$2,070

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Module AccessoriesLPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$555
Laser Diode Module AccessoriesLPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,230