Laser Diode Module, TO-9, 1550 nm, 1.6 W

  • Type
    CW or Pulsed
  • Center Wavelength
    1550 nm
  • Center Wavelength Tolerance
    ±20nm
  • Output Power
    1.6 W
  • Maximum Operating Current
    7 Amps
  • Threshold Current
    0.5 Amps
  • Size
    TO-9
  • Applications
    LiDAR
  • Operating Temperature
    -40 to 60 °C
  • RoHS
    Yes