Pulsed Laser Diode, TO-56, 1310 nm, 19 W Peak

  • Type
    Pulsed Laser Diode
  • Center Wavelength
    1310 nm
  • Center Wavelength Tolerance
    ±20nm
  • Output Power
    19 W (Peak)
  • Maximum Operating Current
    60 Amps
  • Threshold Current
    0.7 Amps
  • Size
    TO-56
  • Applications
    OTDR, EDFA, Free-space, Military Illumination, LiDAR, Research, Telecom, DataCom
  • Operating Temperature
    -40 to 60 °C
  • RoHS
    Yes