Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode, TO-9, 1465 nm, 1.8 W

Specifications

  • Type
    CW or Pulsed
  • Center Wavelength
    1465 nm
  • Center Wavelength Tolerance
    ±20nm
  • Output Power
    1.8 W
  • Maximum Operating Current
    6 A
  • Threshold Current
    1.7 A
  • Size
    TO-9
  • Applications
    Home Medical, Surgical
  • Operating Temperature
    -40 to 60 °C
  • RoHS
    Yes
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode, TO-56 and TO-9 PackageTO9-147-161Laser Diode, TO-9, 1550 nm, 1.6 W
In Stock
$279
Laser Diode, TO-56 and TO-9 PackageTO9-148-161Laser Diode, TO-9, 1565 nm, 1.8 W
In Stock
$237
Laser Diode, TO-56 and TO-9 PackageTO9-152-161Laser Diode, TO-9, 1330 nm, 2.0 W
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$237