Pulsed Laser Diode, TO-56, 1550 nm, 24 W Peak

  • Type
    Pulsed Laser Diode
  • Center Wavelength
    1550 nm
  • Center Wavelength Tolerance
    ±20nm
  • Output Power
    24W (Peak)
  • Maximum Operating Current
    50 Amps
  • Threshold Current
    1
  • Size
    TO-56
  • Applications
    Military Illumination, LiDAR, ER+ Pumping, Medical, Research
  • Operating Temperature
    -40 to 60 °C
  • RoHS
    Yes