Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled

The 710 Temperature Controlled Laser Diode Mount provides a convenient mounting solution for the most demanding laser diode control in the laboratory. Direct access to the laser TO-CAN window is possible on this laser diode mount, for both the TO-9 (9 mm) and TO-56 (5.6 mm) type packages. Collimation of the divergent output of a free-space laser diode is accomplished via the accessories available for these laser diode mounts, in addition to fiber pigtailed diode lasers which are accommodated on this same platform. For collimating divergent output beams, a precision lens alignment mechanism and multiple-element collimating optics are available as accessories. Optimum temperature control is achieved via two built-in 12.5 W Peltier thermoelectric coolers (TEC). To increase system flexibility, the mount incorporates a nitrogen purge fitting, a BNC connector for modulation (BIAS-T not included), and two temperature sensors (thermistor and AD592CN). The mount can be used with a post and post holder to secure to an optical table or optical breadboard. The mount supports 8-32 and M4 type threaded screws for attachment.
Specifications
- Package Type3-pin & 4-pin TO-Can
Max Pin Diameter: 0.56 mm - TE CoolerYes
- TE Current Range-6.0 to +6.0 A
- TE Voltage Range-7.5 to +7.5 V
- Temperature Range-5 to 80°C
- Temperature Sensor10 kΩ thermistor and AD592CN
- Heat Dissipation Capability25 W
- Weight0.45 kg
Resources & Downloads
Manuals
710 Laser Diode Mount User Manual Addendum(8.3 kB, PDF) Model 710 User Manual(637.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 300-04Control Cable, Temperature Controller, 300B Series, DB15 Male to DB15 Female | In Stock | ||||
![]() | 500-04Cable, Laser Diode Driver, DB9 Male to DB9 Female | In Stock | ||||
![]() | LP-05A-XYZPrecision Lens Positioner, 0.5 in., 100 TPI XY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Control Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDX-3412-120VLaser Diode Driver, Entry Level, 200mA, 6V, 120 VAC | 1 Week | ||||
![]() | LDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power | In Stock | ||||
![]() | LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB | In Stock |










