Sorry, this product is no longer offered for sale.
Laser Diode, TO-56 1550 nm, 6 mW (RoHS and / or CE Pending).

The ML925B45F TO-56 Laser Diode is a popular Fabry-Perot laser diode with a typical center wavelength of 1550 nm, and 6 mW of output power in a standard TO-56 package. It is single mode, which ensures focusing into a small spot size, high coupling into optical fibers, and good collimation, as opposed to multimode lasers. With the Newport’s industry renowned laser mounts, laser diode drivers, diode temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. Backed by 30 day return-for-credit with the products returned in the original sealed bag with no physical damage.
Specifications
- TypeCW Laser Diode
- Center Wavelength1550 nm
- Center Wavelength Tolerance±30 nm
- Output Power6 mW
- Maximum Operating Current50 mA
- Threshold Current10 mA
- SizeTO-56


Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 300-02Control Cable, Temperature Controller, 300B Series, DB15 Male to Bare Wire | In Stock | ||||
![]() | 500-02Cable, Laser Diode Driver, DB9 Male to Bare Wire | In Stock | ||||
![]() | 300-04Control Cable, Temperature Controller, 300B Series, DB15 Male to DB15 Female | In Stock | ||||
![]() | 500-04Cable, Laser Diode Driver, DB9 Male to DB9 Female | In Stock | ||||
![]() | LDA-58Optical Mount Adaptor, TO-56 to 1 in. Mount | |||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock |











