Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode, TO-56, 660 nm, 13 W Peak

Specifications

  • Type
    Pulsed Laser Diode
  • Center Wavelength
    1470 nm
  • Center Wavelength Tolerance
    ±20nm
  • Output Power
    13 W (Peak)
  • Maximum Operating Current
    60 Amps
  • Threshold Current
    0.7 Amps
  • Size
    TO-56
  • Applications
    Home Medical, Surgical
  • Operating Temperature
    -40 to 60 °C
  • RoHS
    Yes
undefined