Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode Driver, High Power CW/QCW, 25A, 12V, GPIB (RoHS and / or CE Pending)

Specifications

  • Laser Current
    25 A
  • Laser Drive Requirement
    More Than 10 A
  • Output Current CW
    25 A
  • Output Current QCW
    50 A
  • Laser Compliance Voltage
    12 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    GPIB
  • Power Requirements
    100-120 VAC, 200-240 VAC
  • Laser Current Resolution
    10 mA  
  • Laser Current Accuracy
    ±(0.1% of FS +20 mA)
  • Noise/Ripple (rms)
    <10 mA
  • Current Output 1 h Stability
    <100 ppm FS
  • Duty Cycle
    0.5 to 20 %
  • Forward Voltage Accuracy
    +0.05% of 20mV
  • Forward Voltage Resolution
    10 mV
  • Monitor Current Accuracy
    +0.1% of FS
  • Monitor Current Range
    3 to 10000 µA
  • Photodiode Reverse Bias
    0 to 15 V
  • Pulse Width
    40 μs to 2 s
  • Pulse Repetition Rate
    0.1 to 1000 Hz
  • Rise/Fall Time
    <10 µs
  • Display Type
    5-digit Green LED
  • Weight
    11.9 kg  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC320Cable, Laser Driver to Mount, 40 Amp, 9W4 Male to 7W2 Male
In Stock
$310
Laser Diode Driver CablesCC340Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Copper/Crown
In Stock
$594
Laser Diode Driver CablesCC370Cable, Laser Diode Driver, 70 Amp, 9W4 Male to Ring Lug
In Stock
$210

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Power Laser Diode DriversLDX-36018-35Laser Diode Driver, High Power CW/QCW, 18A, 35V, GPIB$7,590
High Power Laser Diode DriversLDX-36040-30Laser Diode Driver, High Power CW/QCW, 40A, 30V, GPIB$9,100
High Power Laser Diode DriversLDX-36050-12Laser Diode Driver, High Power CW/QCW, 50A, 12V, GPIB$7,575
High Power Laser Diode DriversLDX-36070-30Laser Diode Driver, High Power CW/QCW, 70A, 30V, GPIB
In Stock
$9,650
High Power Laser Diode DriversLDX-36125-24Laser Diode Driver, High Power CW/QCW, 125A, 24V, GPIB
1 Week
$11,980