About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Copper/Crown


Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Copper/Crown
Model: CC340
In Stock
Product Series Overview
Laser Diode Driver CablesThe CC-340 Current Source Interconnect cable is designed to carry high current to high power laser diodes. The cable is ideal for QCW applications with low inductance for clean pulses at the laser. The CC-340 is terminated at one end for quick and easy connection to the ILX Lightwave® LDX-36000 High Power Precision Current Source and is unterminated for connection to customer supplied laser diode mounts or the ILX Lightwave LDM-4415 CS Bar Laser Diode Mount. An adapter is included to convert the unterminated end to a dual crown clip connector.
Specifications
- TypeLaser Driver to Mount Cable
- Maximum Current40A
- Connector Type9W4 Male to Copper/Crown
- Length6ft (1.8m)
- Quantity1
- TypeLaser Driver to Mount Cable
- Maximum Current40A
- Connector Type9W4 Male to Copper/Crown
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC308HCable, Laser Driver to Mount, 20 Amp, 9W4 Male to 7W2 Male | UNIVERSAL | In Stock | ||||
![]() | CC320Cable, Laser Driver to Mount, 40 Amp, 9W4 Male to 7W2 Male | UNIVERSAL | In Stock | ||||
![]() | CC370Cable, Laser Diode Driver, 70 Amp, 9W4 Male to Ring Lug | UNIVERSAL | In Stock | ||||
![]() | CC325Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Ring Lug | UNIVERSAL | In Stock |





