About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, Laser Driver to Mount, 40 Amp, 9W4 Male to 7W2 Male


Cable, Laser Driver to Mount, 40 Amp, 9W4 Male to 7W2 Male
Model: CC320
In Stock
Product Series Overview
Laser Diode Driver CablesThe CC-320 Current Source Interconnect Cable is designed to carry high current to high power laser diodes. The CC-320 cable uses 10 gauge wire for current capacities up to 40A and is terminated at one end for quick and easy connection to the ILX Lightwave® LDX-36000 Series High Power Laser Diode Drivers and the LDC-37620 High Power Laser Diode Controller. The opposite end is terminated to be compatible with the ILX Lightwave High Power Laser Diode Mounts including the LDM-4409.
Specifications
- TypeLaser Driver to Mount Cable
- Maximum Current40A
- Connector Type9W4 Male to 7W2 Male
- Length6ft (1.8m)
- Quantity1
- TypeLaser Driver to Mount Cable
- Maximum Current40A
- Connector Type9W4 Male to 7W2 Male
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC308HCable, Laser Driver to Mount, 20 Amp, 9W4 Male to 7W2 Male | UNIVERSAL | In Stock | ||||
![]() | CC325Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Ring Lug | UNIVERSAL | In Stock | ||||
![]() | CC340Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Copper/Crown | UNIVERSAL | In Stock | ||||
![]() | CC370Cable, Laser Diode Driver, 70 Amp, 9W4 Male to Ring Lug | UNIVERSAL | In Stock |





