About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, Laser Diode Driver, 70 Amp, 9W4 Male to Ring Lug


Cable, Laser Diode Driver, 70 Amp, 9W4 Male to Ring Lug
Model: CC370
In Stock
Product Series Overview
Laser Diode Driver CablesThe CC-370 Current Source Interconnect Cable is designed to carry high current to high power laser diodes. The CC370 cable used 8 gauge wire for increased current capacity and is terminated at one end for quick and easy connection to the ILX Lightwave® LDX-36000 High Power Precision Current Source. #10 ring lugs on the unterminated end allow for easy integration with customer designed fixtures.
Specifications
- TypeLaser Driver Unterminated Cable
- Maximum Current70A
- Connector Type9W4 Male to Ring Lug
- Length6ft (1.8m)
- Quantity1
- TypeLaser Driver Unterminated Cable
- Maximum Current70A
- Connector Type9W4 Male to Ring Lug
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
2D Product Drawings
CC370 Pin Out Drawing(109.4 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC308HCable, Laser Driver to Mount, 20 Amp, 9W4 Male to 7W2 Male | UNIVERSAL | In Stock | ||||
![]() | CC320Cable, Laser Driver to Mount, 40 Amp, 9W4 Male to 7W2 Male | UNIVERSAL | In Stock | ||||
![]() | CC340Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Copper/Crown | UNIVERSAL | In Stock | ||||
![]() | CC325Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Ring Lug | UNIVERSAL | In Stock |





