About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, Laser Driver to Mount, 20 Amp, 9W4 Male to 7W2 Male


Cable, Laser Driver to Mount, 20 Amp, 9W4 Male to 7W2 Male
Model: CC308H
In Stock
Product Series Overview
Laser Diode Driver CablesThe CC308H Current Source Interconnect Cable is designed to carry high current to high power laser diodes. The CC-308H cable uses 16 gauge wire for increased current capacity. The cable is terminated at one end for quick and easy connection to the ILX Lightwave® LDX-36000 Series High Power Precision Current Sources. The opposite end is terminated to be compatible with the ILX Lightwave high power laser diode mounts including the LDM-4409, LDM-49840, and LDM-49860. A connection box built into the cable provides connections for laser forward voltage measurement and if applicable, photodiode current measurement.
Specifications
- TypeLaser Driver to Mount Cable
- Maximum Current20A
- Connector Type9W4 Male to 7W2 Male
- Length5ft (1.5m)
- Quantity1
- TypeLaser Driver to Mount Cable
- Maximum Current20A
- Connector Type9W4 Male to 7W2 Male
- Length5ft (1.5m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CC320Cable, Laser Driver to Mount, 40 Amp, 9W4 Male to 7W2 Male | UNIVERSAL | In Stock | ||||
![]() | CC340Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Copper/Crown | UNIVERSAL | In Stock | ||||
![]() | CC325Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Ring Lug | UNIVERSAL | In Stock | ||||
![]() | CC370Cable, Laser Diode Driver, 70 Amp, 9W4 Male to Ring Lug | UNIVERSAL | In Stock |





