Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode Driver, High Power CW/QCW, 70A, 30V, GPIB

Specifications

  • Laser Current
    70 A
  • Laser Drive Requirement
    More Than 10 A
  • Output Current CW
    70 A
  • Output Current QCW
    160 A
  • Laser Compliance Voltage
    30 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    GPIB
  • Power Requirements
    200-240 VAC
  • Laser Current Resolution
    10 mA  
  • Laser Current Accuracy
    ±(0.1% of FS +80 mA)
  • Noise/Ripple (rms)
    <40 mA
  • Current Output 1 h Stability
    <100 ppm FS
  • Duty Cycle
    0.5 to 20 %
  • Forward Voltage Accuracy
    +0.05% of 20mV
  • Forward Voltage Resolution
    10 mV
  • Monitor Current Accuracy
    +0.1% of FS
  • Monitor Current Range
    3 to 10000 µA
  • Photodiode Reverse Bias
    0 to 15 V
  • Pulse Width
    40 μs to 2 s
  • Pulse Repetition Rate
    0.1 to 1000 Hz
  • Rise/Fall Time
    <20 µs
  • Display Type
    5-digit Green LED
  • Weight
    16.3 kg  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC390Cable, Laser Diode Driver, 150 Amp, Crown to Copper/Crown
3 Weeks
$640
Laser Diode Driver CablesCC395Cable, Laser Diode Driver, 150 Amp, Crown to Copper/Crown, Extra Long
5 Weeks
$797

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Power Laser Diode DriversLDX-36018-35Laser Diode Driver, High Power CW/QCW, 18A, 35V, GPIB$7,590
High Power Laser Diode DriversLDX-36025-12Laser Diode Driver, High Power CW/QCW, 25A, 12V, GPIB (RoHS and / or CE Pending)$6,255
High Power Laser Diode DriversLDX-36040-30Laser Diode Driver, High Power CW/QCW, 40A, 30V, GPIB$9,100
High Power Laser Diode DriversLDX-36050-12Laser Diode Driver, High Power CW/QCW, 50A, 12V, GPIB$7,575
High Power Laser Diode DriversLDX-36125-24Laser Diode Driver, High Power CW/QCW, 125A, 24V, GPIB
4 Weeks
$11,980