Temperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 120 VAC

The LDT-5910C Thermoelectric Temperature Controller combines precision temperature control with an intuitive instrument front panel for fast, accurate temperature control of laser diodes and other optoelectronic components. For wavelength sensitive or other high stability applications, the LDT-5910C provides +0.002°C long term temperature stability. Fast setup is accomplished with preset PID values or by using the auto-tune function. Users can also manually enter PID values.
The LDT-5910C includes IEEE 488.1 GPIB and USB 2.0 computer interfaces for easy integration into any R&D or manufacturing application. For virtual instrument programming, LabVIEW® instrument drivers are available free of charge. LabVIEW® instrument drivers can be downloaded from the Literature and Downloads tab on this page.
We offer a wide variety of precision laser diode mounts with plug and play compatibility with our laser diode instrumentation.
Specifications
- TE Current Range-4.00 to +4.00 A
- TE Voltage Range-8 to +8 V
- TE Output Power32 W
- Temperature Range-100 to 200°C
- TE Current Limit Accuracy50 mA
- TEC Noise/Ripple<1 mA
- TEC Output 1 h Stability0.001°C
See Tech Note TN#5910C-1 - TEC Output 24 h Stability0.002°C
See Tech Note TN#5910C-1
- Connector TypeDB15 Female
- Setpoint Resolution0.01°C
- Computer InterfacesGPIB and USB
- Display Range Resistance (10 µA)0-450 kΩ
- Display Range Resistance (100 µA)0-45 kΩ
- Power Requirements120 VAC
Resources & Downloads
Technical Notes
Callendar-Van Dusen Equation and RTD Temperature Sensors(254.2 kB, PDF) LDT-5910C PID Control Quick Start(214.1 kB, PDF) LDT-5900C and LDC-37X6 Series Temperature Stability Technical Note TN#5910C-1(1.9 MB, PDF)
Manuals
LDT-5900C Temperature Controller User's Manual(4.1 MB, PDF)
Literature
LDT-5900C Thermoelectric Temperature Controller Brochure(1.3 MB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Software
LDT-5900C LabVIEW Driver Version 1.1(492.2 kB, ZIP)
Other
Steinhart-Hart Excel Worksheets(5.5 kB, ZIP)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | 1 Week | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | In Stock | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDT-5910C-100VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 100 VAC | 7 Weeks | ||||
![]() | LDT-5910C-220VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 220 VAC | In Stock | ||||
![]() | LDT-5940C-120VTemperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 120 VAC | In Stock | ||||
![]() | LDT-5940C-220VTemperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 220 VAC | 7 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female |






