Temperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 220 VAC

The LDT-5940C Thermoelectric Temperature Controller combines precision temperature control with an intuitive instrument front panel for fast, accurate temperature control of laser diodes and other optoelectronic components. The LDT-5940C was designed for customers requiring higher power and high stability.
This temperature controller with digital PID control loop achieves temperature stability of less than 0.003°C with output current noise and ripple less than 2mA rms. Fast setup is accomplished with preset PID values or by using the auto-tune function. Users can also manually enter PID values.
The LDT-5940C includes IEEE 488.1 GPIB and USB 2.0 computer interfaces for easy integration into any R&D or manufacturing application. For virtual instrument programming, LabVIEW® instrument drivers are available free of charge. LabVIEW® instrument drivers can be downloaded from the Literature and Downloads tab on this page.
We offer a wide variety of precision laser diode mounts with plug and play compatibility with our laser diode instrumentation.
Specifications
- TE Current Range-5.00 to +5.00 A
- TE Voltage Range-12 to +12 V
- TE Output Power60 W
- Temperature Range-100 to 200°C
- TE Current Limit Accuracy50 mA
- TEC Noise/Ripple<2 mA
- TEC Output 1 h Stability0.002°C
See Tech Note TN#5910C-1 - TEC Output 24 h Stability0.003°C
See Tech Note TN#5910C-1
- Connector TypeDB25 Female
- Setpoint Resolution0.01°C
- Computer InterfacesGPIB and USB
- Display Range Resistance (10 µA)0-450 kΩ
- Display Range Resistance (100 µA)0-45 kΩ
- Power Requirements220 VAC
Resources & Downloads
Technical Notes
LDT-5940C Voltage Measurements Techniques(135.6 kB, PDF) LDT-5910C PID Control Quick Start(214.1 kB, PDF) Callendar-Van Dusen Equation and RTD Temperature Sensors(254.2 kB, PDF) LDT-5900C and LDC-37X6 Series Temperature Stability Technical Note TN#5910C-1(1.9 MB, PDF)
Literature
Manuals
LDT-5900C Temperature Controller User's Manual(4.1 MB, PDF)
Software
LDT-5900C LabVIEW Driver Version 1.1(492.2 kB, ZIP)
Other
Steinhart-Hart Excel Worksheets(5.5 kB, ZIP)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC594HCable, TEC Controller to Bare Wire, 10 Amp, DB25 Male | In Stock | ||||
![]() | CC595SControl Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female | In Stock | ||||
![]() | CC596HTEC Controller to Mount Cable, 10 Amp, DB25 Male to 7W2 Female | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDT-5940C-120VTemperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 120 VAC | In Stock | ||||
![]() | LDT-5948Temperature Controller, Thermoelectric, ±5A, ±12V, 60W, GPIB & RS232 | In Stock | ||||
![]() | LDT-5980Temperature Controller, Thermoelectric, ±10A, ±12V, 120W, GPIB & RS232 | 4 Weeks |




