Temperature Controller, Thermoelectric, ±10A, ±12V, 120W, GPIB & RS232

The LDT-5980 120W High Power Thermoelectric Temperature Controller provides industry leading accuracy and precision for temperature control of laser diodes and other optoelectronic components. The LDT-5980 features a fully programmable digital PID control loop with auto tune feature. Standard features include four-wire voltage and sensor measurements as well as an AC resistance mode to characterize TE modules during development.
For automated testing the LDT-5980 features a GPIB user interface as well as input and output triggers. For virtual instrument programming, LabVIEW® instrument drivers are available free of charge. LabVIEW® instrument drivers can be downloaded from the Literature and Downloads tab on this page.
We offer a wide variety of precision laser diode mounts with plug and play compatibility with our laser diode instrumentation.
Specifications
- TE Current Range-10.00 to +10.00 A
- TE Voltage Range-12 to +12 V
- TE Output Power120 W
- Temperature Range-50 to 250°C
- TEC Noise/Ripple<15 mA
- TEC Output 1 h Stability0.005°C
- TEC Output 24 h Stability0.005°C
- Connector TypeDB25 Female
- Setpoint Resolution0.001°C
- Computer InterfacesGPIB and RS-232
- Display Range Resistance (10 µA)10 to 600 kΩ
- Display Range Resistance (100 µA)1 to 60 kΩ
Resources & Downloads
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) High Performance Temperature Control in Laser Diode Test Applications(593.5 kB, PDF) Achieving Millikelvin Temperature Stability(336.8 kB, PDF) PID Control Loops(425.1 kB, PDF) Thermistor Calibration and Steinhart-Hart(370.9 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) Selecting and Using Thermistors for Temperature Control(497.9 kB, PDF) AD590 and LM335 Sensor Calibration(259.7 kB, PDF)
Technical Notes
Using Three-Wire RTDs with the LDT-5900 Series(109.5 kB, PDF) Callendar-Van Dusen Equation and RTD Temperature Sensors(254.2 kB, PDF) Temperature Stability Using the LDT-5980(165.7 kB, PDF) Nominal PID Constants for the LDT-5900 Series Precision Temperature Controller(197.6 kB, PDF) Four-Wire TEC Voltage Measurement with the LDT-5900 Series(164.6 kB, PDF) Triboelectric Effects in High Precision Temperature Measurements(181.6 kB, PDF)
Manuals
LDT-59XX Temperature Controllers User's Manual(1.4 MB, PDF)
Literature
Software
LDT-5900 LabVIEW Driver Version 0.9(300.4 kB, ZIP)
Other
Steinhart-Hart Excel Worksheets(5.5 kB, ZIP)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC594HCable, TEC Controller to Bare Wire, 10 Amp, DB25 Male | In Stock | ||||
![]() | CC595SControl Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female | In Stock | ||||
![]() | CC596HTEC Controller to Mount Cable, 10 Amp, DB25 Male to 7W2 Female | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDT-5940C-120VTemperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 120 VAC | In Stock | ||||
![]() | LDT-5940C-220VTemperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 220 VAC | 7 Weeks | ||||
![]() | LDT-5948Temperature Controller, Thermoelectric, ±5A, ±12V, 60W, GPIB & RS232 | In Stock | ||||
![]() | 3700Temperature Controller, Thermoelectric, ±14A, ±24V, 336W, USB, High Power |






