Designed for unmatched performance and incredible value, the LDT-5910C and LDT-5940C Thermoelectric Temperature Controllers offer <+0.003°C long term temperature stability and intuitive front panel operation. The controllers can operate in constant temperature, sensor, and TE current while measuring TE current, sensor resistance, and TE voltage.
- 32W and 60W temperature control with <±0.003°C temperature stability
- Fully programmable PID control loop with auto-tune and preset PID values
- Independent heating and cooling current limits
- GPIB 488.1 and USB 2.0 computer interfaces with LabVIEW®driver
- Remote commands compatible with LDT-5910B See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDT-5910C-100VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 100 VAC | 7 Weeks | ||||
![]() | LDT-5910C-120VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 120 VAC | 5 Weeks | ||||
![]() | LDT-5910C-220VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 220 VAC | In Stock | ||||
![]() | LDT-5940C-120VTemperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 120 VAC | In Stock | ||||
![]() | LDT-5940C-220VTemperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 220 VAC | 7 Weeks |
Specifications
Features
High Performance Temperature Control
The LDT-5910C and LDT-5940C easily control the temperature of your laser diode in one of three modes: (1) Constant Temperature, (2) Constant Sensor or (3) Constant Current. Temperature stability of <+0.003°C ensures device performance and highly reliable test measurements. With <+0.003°C stability, the controllers are ideal for R&D applications, eliminating mode hopping and significantly reducing noise due to temperature fluctuations.
Maintain Laser Diode Threshold Current and Wavelength
The above figure figure shows that the threshold current and differential responsivity of a laser diode are strongly affected by the laser’s temperature. The laser threshold will increase exponentially with temperature as exp(T/T0), where T is the laser temperature and T0 is the “characteristic temperature” of the laser (typically between 60 to 150°C). T0 is a measure of the temperature sensitivity of the device with higher values implying that the device is more thermally stable. T0 is an important laser diode characteristic and is commonly extracted from multiple L-I curves. Changes in temperature also affect the bandgap of the semiconductor junction and therefore, the peak wavelength of the gain profile. This results in a linear relationship between temperature and the center wavelength of the laser diode (see above figure) with typical temperature tuning coefficients of 0.3 nm/°C. As a result, a temperature controller plays a key role in determining the laser wavelength. Please see Fundamentals of Laser Diode Control for additional information.
Temperature Sensor Compatibility
In addition to thermistor temperature sensor compatibility, the controllers accommodate RTD, current and voltage IC sensors. The type of temperature sensor is selected through the front panel or by remote command. An auto-sensing thermistor current mode selects thermistor current based on measured resistance. By using the appropriate calibration constants, +0.2°C absolute accuracy can be achieved. A unique linearized thermistor mode allows a standard 10kΩ thermistor to be used over the range from -30°C to 85°C in the 100 µA setting.
Fully Programmable PID Control
The LDT-5910C and LDT-5940C feature a fully programmable PID loop with manually adjustable PID constants, twelve preset PID values, and an auto-tuning mode. The different PID modes allow for fast and easy instrument configuration or precise PID adjustment. The first six presets feature the original gain values of the LDT-5910C and the second six presets offer optimal performance for the compatible ILX Lightwave mounts. In addition to selecting the optimum PID value for ILX Lightwave mounts, when a preset is chosen, the correct TE current limit and sensor of the mount is automatically set in the instrument. The two auto-tune functions provide the ideal auto-tuning algorithm in varying applications and automatically determine the optimal PID control constants for your particular thermal load.
Ease of Operation
The front panel features a large 7-segment LED display with integrated dot matrix display. The 7-segment display enables easy viewing of temperature, sensor resistance, or TE current across the lab depending on the control mode. The dot matrix display can display TE current, TE voltage, sensor resistance or temperature, as well as the control set point and errors. The front panel buttons are grouped by function for easy setup. With ILX interconnect cabling and a wide variety of laser diode mounts, you can set up and control temperature within minutes. New to ILX Lightwave is the ability to upgrade the firmware of the controllers on-site via the USB 2.0 interface. For detailed instructions, on upgrading the firmware, contact ILX Lightwave.
Safeguarding Your Devices
The LDT-5910C and LDT-5940C provide peace of mind with normally open and normally closed interlocks that open or close when the output is disabled. The interlocks are designed to connect to your current source and will disable the output of the current source if the controllers are disabled. The current, temperature, and temperature sensor control loops are bound by programmable limits. The current limit includes independent heating and cooling current limits that provide not only device protection, but a heat only mode. Adjustment of the limit settings is easy and precise, even with the instrument’s output enabled.
Comprehensive Remote Interface
Remote instrument operation is available on the LDT-5910C and LDT-5940C through an IEEE 488.1 GPIB interface or USB 2.0 interface. All instrument controls and functions are accessible through the interfaces for easy remote programming and control in automated test systems where repeatable and accurate test sequencing, measurements, and data handling are required. The LDT-5910C can replace the LDT-5910B in automated setups by providing compatible remote commands.
Simplify Routine Maintenance
The architecture of the controllers simplifies routine maintenance. Calibration of the TEC current, TE voltage measurement and sensor measurement can be performed via the front panel or through remote interface, without opening the instrument or making manual adjustments. For easy integration into automated test applications, GPIB and USB remote interfaces are included. A robust and easy to modify LabVIEW™ driver is available to download.
Accessories
Temperature Controller Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | 1 Week | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | In Stock | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | |||||
![]() | CC594HCable, TEC Controller to Bare Wire, 10 Amp, DB25 Male | In Stock | ||||
![]() | CC595SControl Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female | In Stock | ||||
![]() | CC596HTEC Controller to Mount Cable, 10 Amp, DB25 Male to 7W2 Female | In Stock |
TO-Can Mounts
Butterfly Mounts
DIL Mounts
Resources
Manuals
LDT-5900C Temperature Controller User's Manual(4.1 MB, PDF)
Literature
Software
LDT-5900C LabVIEW Driver Version 1.1(492.2 kB, ZIP)
Technical Notes
Callendar-Van Dusen Equation and RTD Temperature Sensors(254.2 kB, PDF) LDT-5910C PID Control Quick Start(214.1 kB, PDF) Fundamentals of Laser Diode Control LDT-5900C and LDC-37X6 Series Temperature Stability Technical Note TN#5910C-1(1.9 MB, PDF)
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Selecting and Using Thermistors for Temperature Control(497.9 kB, PDF) Thermistor Calibration and Steinhart-Hart(370.9 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) AD590 and LM335 Sensor Calibration(259.7 kB, PDF) PID Control Loops(425.1 kB, PDF) High Performance Temperature Control in Laser Diode Test Applications(593.5 kB, PDF) Achieving Millikelvin Temperature Stability(336.8 kB, PDF)
Other
Steinhart-Hart Excel Worksheets(5.5 kB, ZIP)


























