Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode Mount, 8-pin Mini-DIL, Temp Controlled (RoHS and / or CE Pending)

Specifications

  • Package Type
    8-pin Mini-DIL
  • Laser Current
    2 A
  • TE Cooler
    Yes
  • TE Current Range
    -6.0 to +6.0 A
  • TE Voltage Range
    -4.2 to +4.2 V
  • Temperature Range
    -5 to 50°C
  • Temperature Sensor
    10 kΩ NTC Thermistor
  • Laser Driver Connector Type
    Female 9-pin DSUB
  • TEC Controller Connector Type
    Male 9-pin DSUB
  • Dimensions
    39.4 x 140 x 140 mm

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode TEC CablesCC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female$110
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125

Similar

Compare Description Drawings, CAD & Specs Avail. Price
14-pin DIL Laser Diode MountsLDM-4982Laser Diode Mount, 14-pin DIL
4 Weeks
$886
14-pin DIL Laser Diode MountsLDM-4982TLaser Diode Mount, 14-pin DIL, Temp Controlled
6 Weeks
$1,172

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
±4 A Thermoelectric Temperature ControllersLDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power
4 Weeks
$1,905
Precision Laser Diode Drivers with GPIBLDX-3220-120VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 120 VAC
In Stock
$3,495
Laser Diode Controller, LDC-37X6LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB
In Stock
$4,875