Compare Description Drawings, CAD & Specs Avail. Price
8-pin Mini-DIL Laser Diode MountsLDM-4982MLaser Diode Mount, 8-pin Mini-DIL, Temp Controlled (RoHS and / or CE Pending)
In Stock
$1,590

Specifications

  • Package Type
    8-pin Mini-DIL
  • Laser Current
    2 A
  • TE Cooler
    Yes
  • TE Current Range
    -6.0 to +6.0 A
  • TE Voltage Range
    -4.2 to +4.2 V
  • Temperature Range
    -5 to 50°C
  • Temperature Sensor
    10 kΩ NTC Thermistor
  • Laser Driver Connector Type
    Female 9-pin DSUB
  • TEC Controller Connector Type
    Male 9-pin DSUB
  • Dimensions
    39.4 x 140 x 140 mm

Features

Fully Configurable Pinouts and Standard Connections

All standard mounts in the LDM-4980 series feature fully configurable laser and temperature control connections. This allows the flexibility to accommodate virtually any laser diode pin configuration. In addition, these mounts have the ILX Lightwave® standard 9-pin D-sub input connections to make setup and configuration consistent and easy.

Case Temperature Control Option

The LDM-4982M come standard with the case temperature control option. The case temperature control allows for control of laser package temperature, resulting in simultaneous and independent temperature control of both laser die temperature and package temperature. It is ideal for applications requiring tight temperature stability, different case temperatures, or for testing laser diodes at a wider temperature range.

Zero insertion force (ZIF) sockets

The LDM-4982M is designed to allow quick and easy insertion of mini-DIL laser modules via a 14-pin zero-insertion-force socket. Only 8 of the 14 pins will be used for Mini-DIL packaged diodes. Simple lever actuation provides reliable electrical connections to all laser pins. Once installed in the socket, the laser module is held against the mount with a spring-loaded clamp.

Accessories

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female
In Stock
$110
CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male
2 Weeks
$125