Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
14-pin DIL Laser Diode MountsLDM-4982Laser Diode Mount, 14-pin DIL
1 Week
$886
14-pin DIL Laser Diode MountsLDM-4982TLaser Diode Mount, 14-pin DIL, Temp Controlled
6 Weeks
$1,172

Specifications

Features

Fully Configurable Pinouts and Standard Connections

All standard mounts in the LDM-4980 series feature fully configurable laser and temperature control connections. This allows the flexibility to accommodate virtually any laser diode pin configuration. In addition, these mounts have the ILX Lightwave® standard 9-pin D-sub input connections to make setup and configuration consistent and easy.

Case Temperature Control Option

The LDM-4982T version is equipped with an external case temperature control option with a built-in thermoelectric module and calibrated 10 kW thermistor. The external case temperature control allows for control of laser package temperature, resulting in simultaneous and independent temperature control of both laser die temperature and package temperature. It is ideal for applications requiring tight temperature stability, different case temperatures, or for testing laser diodes at a wider temperature range than can be accomplished with the internal TEC alone.

Zero insertion force (ZIF) sockets

The LDM-4982 series is designed to allow quick and easy insertion of DIL-packaged lasers via a 14-pin zero insertion force (ZIF) socket to facilitate ease of mounting and to minimize strain on device leads. Simple lever actuation provides reliable electrical connections to all laser pins. Once installed in the socket, the rear flange of the laser package is friction-clamped to the mount heat sink. (Note that the clamp fingers may be removed, and the laser screwed directly to the heat sink, if desired.)

Accessories

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125
Laser Diode TEC CablesCC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female$110
Laser Diode Instrument AccessoriesMB-400Mounting Plate, Optical Table, LDM-4980
7 Weeks
$360