About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Laser Diode Mount, 14-pin DIL


Laser Diode Mount, 14-pin DIL
Model: LDM-4982
Product Series Overview
14-pin DIL Laser Diode MountsThe LDM-4982 is designed for typical telecommunication dual in-line (DIL) laser diode packages. Zero insertion force (ZIF) sockets and spring-loaded clamps facilitate ease of mounting. The LDM4982 features the ILX Lightwave® standard 9-pin D-sub input connectors with configurable pin designations to accommodate virtually any laser diode pin configuration. Contact ILX Lightwave for information on an optional Bias-T (via ordering option BT481, please see tech note for details) or case temperature control (via model
Specifications
- Package Type14-pin DIL
- Laser Current2 A
- TE CoolerNo
- Temperature SensorNone
- Laser Driver Connector TypeFemale 9-pin DSUB
- TEC Controller Connector TypeMale 9-pin DSUB
- Dimensions31.8 x 102 x 140 mm
- Package Type14-pin DIL
- Laser Current2 A
- TE CoolerNo
- Temperature SensorNone
- Laser Driver Connector TypeFemale 9-pin DSUB
- TEC Controller Connector TypeMale 9-pin DSUB
- Dimensions31.8 x 102 x 140 mm
Resources & Downloads
Application Notes
Choosing the Right Laser Diode Mount for Your Application(610.4 kB, PDF)
Literature
LDM-4980 Telecom Laser Diode Mount Brochure(640.9 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Manuals
LDM-4980 Laser Diode Mounts User's Manual(384.9 kB, PDF)
Technical Notes
LDM-4982 and 4984 Quick Setup Guide(76.6 kB, PDF) Guide to Selecting a Bias-T Laser Diode Mount(153.3 kB, PDF)
Other
MKS EU ROHS3 - LDM498X Butterfly and DIL Series(258.6 kB, PDF)
Related Products
Accessories
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB | UNIVERSAL | In Stock | ||||
![]() | LDX-3220-120VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 120 VAC | UNIVERSAL | In Stock |







