Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

DFB Laser, Butterfly Package, 1550 nm, 20 mW

Specifications

  • Type
    DFB Butterfly
  • Center Wavelength
    1550 nm
  • Center Wavelength Tolerance
    ±2 nm
  • Output Power
    20 mW
  • Maximum Operating Current
    150 mA
  • Threshold Current
    25 mA Typical
  • Noise
    -145 dB/Hz max Relative Noise
  • Fiber Type
    Panda PM Fiber
  • Fiber Connector
    FC/APC, Narrow Key, Slow Axis Aligned
  • Linewidth
    3 MHz max
  • Side Mode Suppression Ratio
    40 dB min
  • Maximum Current Modulation Bandwidth
    2 GHz min
  • Polarization
    20 dB typ. Extinction Ratio
  • Operating Temperature
    -10 °C to +60 °C
  • Storage Temperature
    -40 °C to +70 °C
undefined
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
DFB Single-Frequency Fiber Pigtailed Laser DiodesLDB-DFB-1310-150DFB Laser, Butterfly Package, 1310 nm, 150 mW$4,000
DFB Single-Frequency Fiber Pigtailed Laser DiodesLDB-DFB-1550-50CWDFB Laser, Butterfly Package, 1550 nm, 50 mW, CW$2,600
DFB Single-Frequency Fiber Pigtailed Laser DiodesPL13CF0021FCB-NLaser Diode, Fiber Pigtailed, 1310 nm, 2 mW, 9/125 SMF, FC w/ Isolator
In Stock
$465