Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode, Fiber Pigtailed, 1310 nm, 2 mW, 9/125 SMF, FC w/ Isolator

Specifications

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    1310 nm
  • Center Wavelength Tolerance
    ±3 nm
  • Output Power
    2 mW
  • Maximum Operating Current
    15 mA typical
  • Threshold Current
    7 mA typical
  • Noise
    -150 dB/sqrt Hz at 2 mW
  • Rise/Fall Time
    0.15 ns
  • Fiber Type
    Singlemode
  • Core Diameter
    9 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.14
  • Fiber Connector
    FC/PC
  • Linewidth
    0.05 nm typical, 0.1 nm max
  • Fiber-Coupled Output Power
    2 mW
  • Side Mode Suppression Ratio
    30 dB min, 40 dB typical
  • Maximum Current Modulation Bandwidth
    4.5 GHz
  • Operating Temperature
    -40 to 85°C
  • Storage Temperature
    -40 to 85°C
  • Pin-Out
    H
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
DFB Single-Frequency Fiber Pigtailed Laser DiodesLDB-DFB-1310-150DFB Laser, Butterfly Package, 1310 nm, 150 mW$4,000
DFB Single-Frequency Fiber Pigtailed Laser DiodesLDB-DFB-1550-20DFB Laser, Butterfly Package, 1550 nm, 20 mW
In Stock
$1,900
DFB Single-Frequency Fiber Pigtailed Laser DiodesLDB-DFB-1550-50CWDFB Laser, Butterfly Package, 1550 nm, 50 mW, CW$2,600

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Collimated TO-56 and TO-9 Laser Diode Mounts710Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
3 Weeks
$1,485