New DFB Laser, Butterfly Package, 1550 nm, 50 mW, CW

  • Center Wavelength
    1550 nm
  • Center Wavelength Tolerance
    ±2nm
  • Output Power
    50 mW
  • Threshold Current
    25mA typical
  • Linewidth
    3MHz max
  • Side Mode Suppression Ratio
    40dB min.
  • Polarization
    20dB typ. Polarization Extinction
  • Operating Temperature
    -10oC to +60oC
  • Storage Temperature
    -40oC to +70oC
  • Humidity
    95%@ <30oC for Operation