Laser Diode Driver, Ultra Low Noise, 500 mA, Battery Operated

  • Laser Current
    0.5 A
  • Laser Drive Requirement
    Less Than 1 A
  • Laser Compliance Voltage
    5 V
  • Temperature Coefficient
    <20 ppm FS/°C
  • Computer Interfaces
    None
  • Laser Output Noise/Ripple Low Bandwidth
    <70 nA
  • Laser Output Noise/Ripple High Bandwidth
    <600 nA
  • Current Output 24 h Stability
    <50 ppm FS
  • Current Output 1 h Stability
    <10 ppm
  • External Modulation High Bandwidth
    DC to 1 MHz
  • External Modulation Low Bandwidth
    DC to 10 kHz
  • Monitor Current Range
    20-2000 µA
  • Weight
    11.11 kg