Laser Diode Driver, Precision, 500mA, 10V, GPIB, 220 VAC

Specifications

  • Laser Current
    0.5 A
  • Laser Drive Requirement
    Less Than 1 A
  • Laser Compliance Voltage
    10 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    GPIB
  • Power Requirements
    220 VAC
  • Laser Current Resolution
    10 µA  
  • Laser Current Accuracy
    ±0.05% FS
  • Laser Output Noise/Ripple Low Bandwidth
    2 µA
  • Laser Output Noise/Ripple High Bandwidth
    4 µA
  • Noise/Ripple (rms)
    2 µA
  • Transfer Function
    50 mA/V
  • Current Output 24 h Stability
    <20 ppm FS
  • Current Output 1 h Stability
    <10 ppm FS
  • External Modulation High Bandwidth
    DC to 1 MHz
  • External Modulation Low Bandwidth
    DC to 15 kHz
  • Forward Voltage Accuracy
    ±2.5%
  • Forward Voltage Resolution
    50 mV
  • Monitor Current Accuracy
    ±2 µA
  • Monitor Current Range
    5 to 5000 µA
  • Photodiode Current Accuracy
    ±0.04% of FS
  • Photodiode Current Range
    0 to 5000 µA
  • Photodiode Reverse Bias
    0 to 5 V
  • Display Type
    5-digit Green LED

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male
2 Weeks
$125
Laser Diode Driver CablesCC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100
Laser Diode Driver CablesCC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long
In Stock
$210

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Precision Laser Diode Drivers with GPIBLDX-3210-120VLaser Diode Driver, Precision, 100mA, 10V, GPIB, 120 VAC
7 Weeks
$3,345
Precision Laser Diode Drivers with GPIBLDX-3210-220VLaser Diode Driver, Precision, 100mA, 10V, GPIB, 220 VAC
7 Weeks
$3,345
LDX-3200 series precision laser diode driverLDX-3220-120VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 120 VAC
In Stock
$3,495
Precision Laser Diode Drivers with GPIBLDX-3232-100VLaser Diode Driver, Precision, 4A, 15V, GPIB, 100 VAC
7 Weeks
$4,770
Precision Laser Diode Drivers with GPIBLDX-3232-120VLaser Diode Driver, Precision, 4A, 15V, GPIB, 120 VAC
6 Weeks
$4,770
Precision Laser Diode Drivers with GPIBLDX-3232-220VLaser Diode Driver, Precision, 4A, 15V, GPIB, 220 VAC
7 Weeks
$4,770