Laser Diode Driver, Precision, 100mA, 10V, GPIB, 220 VAC

The LDX-3210 Precision Laser Diode Driver is a 50mA/100mA microprocessor-based current source that offers a high stability, low noise output and integrated laser diode protection circuits. In addition to precision current control, the LDX-3210 Precision Laser Diode Driver is loaded with standard features such as dual current ranges, constant power control, fine/coarse set point control, four-wire forward voltage measurement, and external modulation capability.
For automated testing applications in an R&D or production environment, remote operation is easily accomplished through the GPIB/IEEE-488 interface. For virtual instrument programming, LabVIEW® instrument drivers are available free of charge. LabVIEW instrument drivers can be downloaded from the Literature and Downloads tab on this page.
We offer a wide variety of precision laser diode mounts with plug and play compatibility with our laser diode instrumentation.
Ease of Operation

The front panel of the LDX-3200 Series Laser Diode Driver offers quick, easy operation and information display without confusing multi-layer menus. A bright, 5-digit, green LED display is easy to read from a distance, even with laser safety eyewear. Laser control is directly addressable from the front panel "adjust" section including a "fine adjustment" function for more precise control for sensitive operating parameters. Instrument parameters and modes are easily selected or adjusted through discrete pushbuttons and a rotary digital encoder. For automated testing or control applications, remote programming and control of the driver is easily accomplished through the GPIB/IEEE-488 interface. All driver functions are accessible through the interface bus, with commands based on a set of easy to- use mnemonics. Higher resolution measurements of current and voltage are also available through the GPIB interface. The LDX-3200 Series architecture simplifies routine maintenance. Closed-case calibration can be performed from the front panel or the GPIB interface. The instrument is placed in calibration mode through a unique combination of front panel push button presses or GPIB commands.
Setting the Standard in Laser Diode Protection
Laser diodes are extremely sensitive to electro-static discharge, excessive current levels, current spikes, or transients from power surges or other laboratory equipment. One of the most important features we have implemented into each instrument is the ILX Lightwave proven laser diode protection standards. These standards have led to advanced protection features such as clamping current limits, even under modulated conditions. In addition, exclusive braid-shielded cables have been specifically designed to suppress radiated noise and transients commonly found in laboratory or production environments. During power up, the laser is protected from over current and turn-on transient conditions by a slow start routine designed to ramp the current to the desired set point referred to as slow-start. These protection features work in conjunction with all instrument modes of operation, providing worry-free, fail-safe control of your laser diode.
Precision High Stability, Low Noise Laser Control
Laser diodes act as a gain medium. Small drive current fluctuations due to noise and drift are amplified optically. Because of this, a controller with a lower noise and stable output is required to ensure precise wavelength and power control. Each LDX-3200 Current Source offers digital 16-bit control and measurement allowing setpoint accuracies of +0.05%. Careful attention to design delivers source stability as low as 10ppm with low noise for precise control of laser diodes.
A Choice of Laser Diode Control Modes
Each laser diode driver’s laser current source can be operated in one of three modes:
- Constant current, low bandwidth: optimized for DC operation and offers improved laser protection and lowest noise
- Constant current, high bandwidth: the output stage supports up to 1MHz modulation frequency for dithering the laser current in power and wavelength tuning applications.
- Constant optical power: provides constant optical power operation of your laser diode by measuring the photocurrent from the laser diode’s rear-facet photodiode or an external photodiode in a feedback control loop to the current source.
Specifications
- Laser Current0.1 A
- Laser Drive RequirementLess Than 1 A
- Laser Compliance Voltage10 V
- Temperature Coefficient<50 ppm FS/°C
- Computer InterfacesGPIB
- Power Requirements220 VAC
- Laser Current Resolution1 µA (50 mA range)
2 µA (100 mA range) - Laser Current Accuracy±0.05% FS
- Laser Output Noise/Ripple Low Bandwidth1.5 µA
- Laser Output Noise/Ripple High Bandwidth4 µA
- Noise/Ripple (rms)1.5 µA
- Transfer Function50 mA/V
- Current Output 24 h Stability<20 ppm FS
- Current Output 1 h Stability<10 ppm FS
- External Modulation High BandwidthDC to 1 MHz
- External Modulation Low BandwidthDC to 15 kHz
- Forward Voltage Accuracy±2.5%
- Forward Voltage Resolution50 mV
- Monitor Current Accuracy±2 µA
- Monitor Current Range5 to 5000 µA
- Photodiode Current Accuracy±0.04% of FS
- Photodiode Current Range0 to 5000 µA
- Photodiode Reverse Bias0 to 5 V
- Display Type5-digit Green LED
Resources & Downloads
Application Notes
Protecting Your Laser Diode(2.3 MB, PDF) Intensity Noise Performance of Semiconductor Lasers(355.4 kB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF) Modulating Laser Diodes(394 kB, PDF)
Literature
LDX-3200 Laser Diode Driver Brochure(272.1 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Software
LDX-3210 LabVIEW Driver Version 0.9(237.4 kB, ZIP)
Manuals
LDX-3200 Laser Diode Drivers User's Manual(2 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDX-3412-100VLaser Diode Driver, Entry Level, 200mA, 6V, 100 VAC | 4 Weeks | ||||
![]() | LDX-3412-120VLaser Diode Driver, Entry Level, 200mA, 6V, 120 VAC | 4 Weeks | ||||
![]() | LDX-3412-220VLaser Diode Driver, Entry Level, 200mA, 6V, 220 VAC | In Stock | ||||
![]() | LDX-3412-240VLaser Diode Driver, Entry Level, 200mA, 6V, 240 VAC | In Stock | ||||
![]() | LDX-3210-120VLaser Diode Driver, Precision, 100mA, 10V, GPIB, 120 VAC | 7 Weeks | ||||
![]() | LDX-3220-120VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 120 VAC | In Stock | ||||
![]() | LDX-3220-220VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 220 VAC | In Stock | ||||
![]() | LDX-3232-100VLaser Diode Driver, Precision, 4A, 15V, GPIB, 100 VAC | 7 Weeks | ||||
![]() | LDX-3232-120VLaser Diode Driver, Precision, 4A, 15V, GPIB, 120 VAC | 4 Weeks | ||||
![]() | LDX-3232-220VLaser Diode Driver, Precision, 4A, 15V, GPIB, 220 VAC | In Stock |






