Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode Driver, Entry Level, 200mA, 6V, 240 VAC

Specifications

  • Laser Current
    0.2 A
  • Laser Drive Requirement
    Less Than 1 A
  • Laser Compliance Voltage
    6 V
  • Temperature Coefficient
    <100 ppm FS/°C
  • Computer Interfaces
    None
  • Power Requirements
    240 VAC
  • Laser Current Resolution
    100 µA
  • Laser Current Accuracy
    ±0.2 mA
  • Laser Output Noise/Ripple Low Bandwidth
    2 µA
  • Current Output 1 h Stability
    <50 ppm
  • Photodiode Current Range
    20-2000 µA
  • Photodiode Reverse Bias
    0-5 V
  • Connector Type
    DB9
  • Display Type
    3.5 digit Green LED

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305HCable, Laser Driver to Mount, 6 Amp, 7W2 Male to DB9 Male
In Stock
$195
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125
Laser Diode Driver CablesCC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100
Laser Diode Driver CablesCC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long
In Stock
$210

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Entry Level 200 mA Laser Diode DriversLDX-3412-100VLaser Diode Driver, Entry Level, 200mA, 6V, 100 VAC
4 Weeks
$1,270
Entry Level 200 mA Laser Diode DriversLDX-3412-120VLaser Diode Driver, Entry Level, 200mA, 6V, 120 VAC
4 Weeks
$1,270
Entry Level 200 mA Laser Diode DriversLDX-3412-220VLaser Diode Driver, Entry Level, 200mA, 6V, 220 VAC
In Stock
$1,270