Cable, Laser Driver to Mount, 6 Amp, 7W2 Male to DB9 Male

The CC305H Current Source Interconnect Cable is a twisted-pair cable with braided outer shield. This cable has been designed with superior rejection of most transient noise signals to provide the lowest noise current sourcing and measurement possible for laser diodes. The CC-305H cable uses larger gauge wire for increased current capacity. It is terminated at both ends and compatible with most of ILX's laser diode current sources and high power laser diode mounts.
Specifications
- TypeLaser Driver to Mount Cable
- Maximum Current6A
- Connector Type7W2 Male to DB9 Male
- Length6ft (1.8m)
- Quantity1
Resources & Downloads
Literature
ILX Accessories Brochure(102.6 kB, PDF)

