Compare Model Drawings, CAD & Specs Availability Price
Thermoelectric Temperature Controller, ±5A, ±11V, 55W, USB, Not RoHS Compliant

Specifications

  • TE Current Range
    -5.0 to +5.0 A
  • TE Voltage Range
    -11 to +11 V
  • TE Output Power
    55 W
  • Temperature Range
    -50.0 to +150.0 °C
  • TE Current Accuracy
    ±9 mA
  • TEC Output 1 h Stability
    0.001 °C
  • TEC Output 24 h Stability
    0.005 °C
  • Computer Interfaces
    USB
  • Analog Output Connector
    Isolated BNC
  • Display Range Resistance (10 µA)
    0.1–200 kΩ
  • Display Range Resistance (100 µA)
    0.01–20.00 kΩ
  • Operating Temperature
    0 to 40 °C
  • Storgage Temperature
    -29 to 60 °C
  • Power Requirements
    100/120/220/240 VAC, ±10%, 50–60 Hz

Features

Quiet and Safe Operation

Quiet, safe output current results from P-I-D control loop with complete flexibility for adjustment through the Newport LDD/TEC Application software (included) or user developed programs. The PID control algorithm achieves optimal stability and settling performance along with an ITE current limit setting protects TE coolers from damage, regardless of operating mode.

Additional Features

  • Preset display lets you adjust operating setpoint before switching the output on
  • Low noise, bipolar current output - <30µA
  • Units are displayed in °C when using IC sensors and optionally with thermistors

Contact Us illustration

Willing to provide some quick, anonymous feedback about your Newport.com web order experience?

Click below to take a brief online survey.

Provide Feedback