Thermoelectric Temperature Controller, ±5A, ±11V, 55W, USB, Not RoHS Compliant

  • TE Current Range
    -5.00 to +5.00 A
  • TE Voltage Range
    -11 to +11 V
  • TE Output Power
    55 W  
  • Temperature Range
    -50 to 150°C
  • TE Current Accuracy
    ±9 mA
  • TEC Output 1 h Stability
    0.001°C
  • TEC Output 24 h Stability
    0.005°C
  • Computer Interfaces
    USB
  • Analog Output Connector
    Isolated BNC
  • Display Range Resistance (10 µA)
    0.1–200 kΩ
  • Display Range Resistance (100 µA)
    0.01–20.00 kΩ
  • Operating Temperature
    0 to 40°C
  • Storgage Temperature
    -29 to 60°C
  • Power Requirements
    100/120/220/240 VAC, ±10%, 50–60 Hz